3142:07 Gantry brake torque limit

This object indicates the configured maximum torque/force during gantry brake. The value shall be given per thousand of standstill torque/force (0x6076)

Description

Value

Index

VelocityControlSlot: 0x3142 (Ch A)

Subindex

0x07

Datatype

UINT16

Min. Value

0

Default

1000 (0x03E8)

Max. Value

65535 (0xFFFF)

Unit

0,1 %

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All