3146:04 Velocity 3
Velocity sampling point 3 of the gain scheduling chatacteristic.
Description |
Value |
---|---|
Index |
VelocityControlSlot: 0x3146 (Ch A) |
Subindex |
0x04 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
|
Unit |
depends on value of Object (default = x * 1 rpm) |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |