3144:02 Static friction torque/force

This object configures the Static friction force.

Description

Value

Index

VelocityControlSlot: 0x3144 (Ch A)

Subindex

0x02

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

 

Unit

depends on value of Object (default = x * 1 Nm)
0x3005/05 (Ch A)

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All