3142:08 Collision monitoring time

This object configures the initial wait time for the rotor slowdown procedure.

Description

Value

Index

VelocityControlSlot: 0x3142 (Ch A)

Subindex

0x08

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

60.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All