3142:04 Velocity threshold

This object shall indicate the configured velocity threshold. The value shall be given in user defined velocity units.

Description

Value

Index

VelocityControlSlot: 0x3142 (Ch A)

Subindex

0x04

Datatype

UINT32

Min. Value

0

Default

50000 (0x0000C350)

Max. Value

4294967295 (0xFFFFFFFF)

Unit

depends on value of Object (default = x * 0.0001 rpm)
0x3005/02 (Ch A)

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All