3142:02 Quick stop jerk

This object shall indicate the configured jerk used to stop the motor with fault reaction slow down ramp. If the value is zero, the jerk is infinite.

Description

Value

Index

VelocityControlSlot: 0x3142 (Ch A)

Subindex

0x02

Datatype

UINT32

Min. Value

0

Default

0

Max. Value

615208748 (0x24AB572C)

Unit

depends on value of Object (default = x * 100 °/s^3)
0x3005/04 (Ch A)

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All