60FF Target velocity
This object shall indicate the configured target velocity and shall be used as input for the trajectory generator. The value shall be given in user-defined velocity units.
Description |
Value |
---|---|
Index |
0x60FF (Ch A) |
Subindex |
0x00 |
Datatype |
INT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
depends on value of Object (default = x * 0.0001 rpm) |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Receive |
Revision |
All |