60C0 Interpolation sub mode select
This object shall indicate the actually chosen interpolation mode for the cyclic synchronous position mode (CSP).
Description |
Value |
---|---|
Index |
0x60C0 (Ch A) |
Subindex |
0x00 |
Datatype |
ENUM (INT16) |
Min. Value |
|
Default |
Linear (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
0 (0x0000) |
Linear |
-2 (0xFFFE) |
Cubic |