60ED:01 1st additional gear ratio - driving shaft revolutions

This sub-index contains the value for the first additional encoder. (The first additional encoder is the second encoder.)

Description

Value

Index

0x60ED (Ch A)

Subindex

0x01

Datatype

UINT32

Min. Value

 

Default

1 (0x00000001)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All