60E5:01 1st additional velocity actual value
This Subindex contains the Value for the first additional Encoder. (The first additional Encoder is the second encoder.)
Description |
Value |
---|---|
Index |
0x60E5 (Ch A) |
Subindex |
0x01 |
Datatype |
INT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
depends on value of Object (default = x * 0.0001 rpm) |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |