6096:x Velocity factor

The velocity factor can be used to match the velocity units to the user defined velocity units.

Description

Value

Index

0x6096 (Ch A)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

2 (0x02)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All