6091:x Gear ratio

This object shall indicate the configured number of motor shaft revolutions and number of driving shaft revolutions.

Description

Value

Index

0x6091 (Ch A)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

2 (0x02)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All