607B:02 Max position range limit

The maximum position range limit.

Description

Value

Index

0x607B (Ch A)

Subindex

0x02

Datatype

INT32

Min. Value

 

Default

2147483647 (0x7FFFFFFF)

Max. Value

 

Unit

depends on value of Object (default = x * (360/1048576)°)
0x3005/01 (Ch A)

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All