607B:01 Min position range limit

The minimum position range limit.

Description

Value

Index

0x607B (Ch A)

Subindex

0x01

Datatype

INT32

Min. Value

 

Default

-2147483648 (0x80000000)

Max. Value

 

Unit

depends on value of Object (default = x * (360/1048576)°)
0x3005/01 (Ch A)

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All