6064 Position actual value

This object shall provide the actual value of the position measurement device.

Description

Value

Index

0x6064 (Ch A)

Subindex

0x00

Datatype

INT32

Min. Value

 

Default

 

Max. Value

 

Unit

depends on value of Object (default = x * (360/1048576)°)
0x3005/01 (Ch A)

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All