6061 Modes of operation display

This object shall provide the actual operation mode.

Description

Value

Index

0x6061 (Ch A)

Subindex

0x00

Datatype

ENUM (INT8)

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All

Enum Value

Description

15 (0x0F)

Cyclic_synchronous_position_mode_with_additional_feedback_CSPAF

11 (0x0B)

Cyclic_synchronous_torque_mode_with_commutation_angle_CSTCA

10 (0x0A)

Cyclic_synchronous_torque_mode_CST

9 (0x09)

Cyclic_synchronous_velocity_mode_CSV

8 (0x08)

Cyclic_synchronous_position_mode_CSP

0 (0x00)

No_mode_change

-1 (0xFF)

Cyclic_synchronous_position_mode_with_additional_feedback_CSPAF_preliminary

-9 (0xF7)

Cyclic_synchronous_velocity_mode_remote_CSVr

-10 (0xF6)

Cyclic_synchronous_torque_mode_remote_CSTr