603E:02 Position actual value invalid

This object shall indicate if the position encoder measured value is in invalid state.

Description

Value

Index

0x603E (Ch A)

Subindex

0x02

Datatype

BOOL

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All