301F:01 Operating time power stage
This object contains the operating time of the power stage (power stage enabled time).
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x301F (Ch A) |
Subindex |
0x01 |
Datatype |
UINT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
s |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |