300D:06 Permissible movement negative direction
This object configures the permissible movement of the axis in negative direction
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x300D (Ch A) |
Subindex |
0x06 |
Datatype |
INT64 |
Min. Value |
0 |
Default |
0 |
Max. Value |
|
Unit |
depends on value of Object (default = x * (360/1048576)°) |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |