300D:05 Permissible movement positive direction

This object configures the permissible movement of the axis in positive direction

Description

Value

Index

AxisMainSlot: 0x300D (Ch A)

Subindex

0x05

Datatype

INT64

Min. Value

0

Default

0

Max. Value

 

Unit

depends on value of Object (default = x * (360/1048576)°)
0x3005/01 (Ch A)

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All