300D:03 Excitation signal type

This object configures the excitation signal

Description

Value

Index

AxisMainSlot: 0x300D (Ch A)

Subindex

0x03

Datatype

ENUM (UINT8)

Min. Value

Prbs (0)

Default

Prbs (0)

Max. Value

Chirp (1)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

1 (0x01)

Chirp

0 (0x00)

Prbs