300D:01 Command mode
This object configures command mode
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x300D (Ch A) |
Subindex |
0x01 |
Datatype |
ENUM (UINT8) |
Min. Value |
Base_tuning_position_and_velocity_loop (0) |
Default |
Base_tuning_position_and_velocity_loop (0) |
Max. Value |
Measurement_of_the_velocity_open_loop (1) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
Measurement_of_the_velocity_open_loop |
0 (0x00) |
Base_tuning_position_and_velocity_loop |