3009:03 Disable reaction
This object configures the reaction on a disable command through the hardware enable.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3009 (Ch A) |
Subindex |
0x03 |
Datatype |
ENUM (UINT8) |
Min. Value |
Disable_reaction_torque_off (0) |
Default |
Disable_reaction_closed_loop_ramp (1) |
Max. Value |
Disable_reaction_closed_loop_ramp (1) |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
Disable_reaction_closed_loop_ramp |
0 (0x00) |
Disable_reaction_torque_off |