3009:01 Configuration

This object configures the type of the hardware enable.

Description

Value

Index

AxisMainSlot: 0x3009 (Ch A)

Subindex

0x01

Datatype

ENUM (UINT8)

Min. Value

No_hardware_enable (0)

Default

No_hardware_enable (0)

Max. Value

High_acitve (1)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

1 (0x01)

High_acitve

0 (0x00)

No_hardware_enable