3008:01 Secondary encoder direction
This object contains parameters to adjust the polarity of the connected encoders.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3008 (Ch A) |
Subindex |
0x01 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
not_inverted (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
inverted |
0 (0x00) |
not_inverted |