3007:03 Offset additional position actual value
This object provides the offset which will be added on the additional position actual value.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3007 (Ch A) |
Subindex |
0x03 |
Datatype |
INT32 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
depends on value of Object (default = x * (360/1048576)°) |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |