3005:0B Scaling index inertia
Scaling of (moment of) inertia.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3005 (Ch A) |
Subindex |
0x0B |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
Scale_kg_m2 (45056) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
45312 (0xB100) |
Scale_kg |
45056 (0xB000) |
Scale_kg_m2 |