3005:09 Scaling index velocity proportional gain
Scaling of velocity proportional gain.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3005 (Ch A) |
Subindex |
0x09 |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
Scale_Nm_per_rad_per_Second (36864) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
37120 (0x9100) |
Scale_N_per_rad_per_Second |
36864 (0x9000) |
Scale_Nm_per_rad_per_Second |