3005:06 Scaling index position NC per second
Scaling of derivative DS402/integer position values.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3005 (Ch A) |
Subindex |
0x06 |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
Scale_360Degree_as_2Pow20_per_Second (25108) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
27142 (0x6A06) |
Scale_1_Picometer_per_Second |
27141 (0x6A05) |
Scale_10_Picometer_per_Second |
27140 (0x6A04) |
Scale_100_Picometer_per_Second |
27139 (0x6A03) |
Scale_1_Nanometer_per_Second |
27138 (0x6A02) |
Scale_10_Nanometer_per_Second |
27137 (0x6A01) |
Scale_100_Nanometer_per_Second |
27136 (0x6A00) |
Scale_1_Micrometer_per_Second |
25120 (0x6220) |
Scale_360Degree_as_2Pow32_per_Second |
25119 (0x621F) |
Scale_360Degree_as_2Pow31_per_Second |
25118 (0x621E) |
Scale_360Degree_as_2Pow30_per_Second |
25117 (0x621D) |
Scale_360Degree_as_2Pow29_per_Second |
25116 (0x621C) |
Scale_360Degree_as_2Pow28_per_Second |
25115 (0x621B) |
Scale_360Degree_as_2Pow27_per_Second |
25114 (0x621A) |
Scale_360Degree_as_2Pow26_per_Second |
25113 (0x6219) |
Scale_360Degree_as_2Pow25_per_Second |
25112 (0x6218) |
Scale_360Degree_as_2Pow24_per_Second |
25111 (0x6217) |
Scale_360Degree_as_2Pow23_per_Second |
25110 (0x6216) |
Scale_360Degree_as_2Pow22_per_Second |
25109 (0x6215) |
Scale_360Degree_as_2Pow21_per_Second |
25108 (0x6214) |
Scale_360Degree_as_2Pow20_per_Second |
25107 (0x6213) |
Scale_360Degree_as_2Pow19_per_Second |
25106 (0x6212) |
Scale_360Degree_as_2Pow18_per_Second |
25105 (0x6211) |
Scale_360Degree_as_2Pow17_per_Second |
25104 (0x6210) |
Scale_360Degree_as_2Pow16_per_Second |