3005:04 Scaling index jerk
Scaling of jerk values.
Description |
Value |
---|---|
Index |
AxisMainSlot: 0x3005 (Ch A) |
Subindex |
0x04 |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
Scale_100_Degree_per_Second_cubed (16384) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
16640 (0x4100) |
Scale_100_mm_per_Second_cubed |
16384 (0x4000) |
Scale_100_Degree_per_Second_cubed |