3001:0A Fast stop position

This object shall provide the latched fast stop position.

Description

Value

Index

AxisMainSlot: 0x3001 (Ch A)

Subindex

0x0A

Datatype

INT32

Min. Value

 

Default

 

Max. Value

 

Unit

depends on value of Object (default = x * (360/1048576)°)
0x3005/01 (Ch A)

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All