3001:08 Current error reaction

The actual processed error reaction.

Description

Value

Index

AxisMainSlot: 0x3001 (Ch A)

Subindex

0x08

Datatype

ENUM (UINT32)

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All

Enum Value

Description

5 (0x05)

Reaction_Torque_Off

4 (0x04)

Reaction_ShortedCoils_or_DC

3 (0x03)

Reaction_Open_loop_ramp

2 (0x02)

Reaction_Closed_loop_ramp

1 (0x01)

Reaction_NC_Handling

0 (0x00)

Reaction_None