3000:09 Voltage enabled bit support

Activate voltage enabled bit in the statusword (optional in ETG6010).

Description

Value

Index

AxisMainSlot: 0x3000 (Ch A)

Subindex

0x09

Datatype

ENUM (UINT8)

Min. Value

feature_disabled (0)

Default

feature_disabled (0)

Max. Value

feature_enabled (1)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

1 (0x01)

feature_enabled

0 (0x00)

feature_disabled