3000:03 Drive on delay time

With the transition of the PDS state machine to "operation enabled" "drive on delay time" is started. The drive follows the command values after the "drive on delay time" has elapsed. The motor brake management uses this time to unlock the motor brake before motion is enabled.

Description

Value

Index

AxisMainSlot: 0x3000 (Ch A)

Subindex

0x03

Datatype

UINT32

Min. Value

0

Default

100 (0x00000064)

Max. Value

5000 (0x00001388)

Unit

ms

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All