3000:01 Motor brake type

Activates drive internal automatic brake control.

Description

Value

Index

AxisMainSlot: 0x3000 (Ch A)

Subindex

0x01

Datatype

ENUM (INT16)

Min. Value

No_motor_brake (0)

Default

No_motor_brake (0)

Max. Value

Currentless_locked_motor_brake (1)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

1 (0x01)

Currentless_locked_motor_brake

0 (0x00)

No_motor_brake