2FF3:x MemoryC00

internal use only

Description

Value

Index

0x2FF3 (Device)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

128 (0x80)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All