2FF1:x Memory400
internal use only
Description |
Value |
---|---|
Index |
0x2FF1 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
128 (0x80) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |