2C1F:08 Fpga configuration info
Fpga config info for internal use only
Description |
Value |
---|---|
Index |
0x2C1F (Device) |
Subindex |
0x08 |
Datatype |
UINT64 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |