2C1F:07 Frequency limitation
This object indicates whether the frequency limitation is active or not.
Description |
Value |
---|---|
Index |
0x2C1F (Device) |
Subindex |
0x07 |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
Limitation_disabled |
0 (0x00) |
Limitation_active |