2C1D:01 Startup state
This object provides diagnosis information about the generation state of the startup list.
|
Description |
Value |
|---|---|
|
Index |
0x2C1D (Device) |
|
Subindex |
0x01 |
|
Datatype |
ENUM (UINT32) |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
4 (0x04) |
invalid_Key_Type_B |
|
3 (0x03) |
invalid_Key_Type_A |
|
2 (0x02) |
Drive_Manager_modified |
|
1 (0x01) |
Drive_Manager |
|
0 (0x00) |
custom |