2C13:x DeviceMain production info DisplayPcb

internal use only

Description

Value

Index

0x2C13 (Device)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

19 (0x13)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All