2C02:06 Display brightness

This object configures the display brightness in %

Description

Value

Index

0x2C02 (Device)

Subindex

0x06

Datatype

UINT16

Min. Value

0

Default

100 (0x0064)

Max. Value

100 (0x0064)

Unit

%

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All