F030:2B SubIndex 043
see ETG.5001.1 MDP GeneralSpec
|
Description |
Value |
|---|---|
|
Index |
0xF030 (Device) |
|
Subindex |
0x2B |
|
Datatype |
UINT32 |
|
Min. Value |
|
|
Default |
7022352 (0x006B2710) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |