F030:09 SubIndex 009

see ETG.5001.1 MDP GeneralSpec

Description

Value

Index

0xF030 (Device)

Subindex

0x09

Datatype

UINT32

Min. Value

 

Default

0

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All