32D2:0E Voltage 3

Voltage sampling point 4 of the V(f) curve of the motor.

Description

Value

Index

Motor: 0x32D2 (Ch A)/ 0x36D2 (Ch B)

Subindex

0x0E

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All