32D2:0B Voltage 0

Voltage sampling point 1 of the V(f) curve of the motor.

Description

Value

Index

Motor: 0x32D2 (Ch A)/ 0x36D2 (Ch B)

Subindex

0x0B

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All