32C3:03 Voltage offset and gain adjustment

This object might be used to adjust the gain and the offset at standstill of the u/f-curve at the same time.

Description

Value

Index

MotorSlot: 0x32C3 (Ch A)

Subindex

0x03

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

100.0

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

Receive

Revision

All