32D0:0C Emf observer: Low pass frequency

This object configures the low pass frequency.

Description

Value

Index

Motor: 0x32D0 (Ch A)/ 0x36D0 (Ch B)

Subindex

0x0C

Datatype

UINT16

Min. Value

0

Default

300 (0x012C)

Max. Value

3000 (0x0BB8)

Unit

Hz

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All