32D0:0B Emf observer: Commutation angle error limit

This object configures the commutation angle error limit.

Description

Value

Index

Motor: 0x32D0 (Ch A)/ 0x36D0 (Ch B)

Subindex

0x0B

Datatype

REAL32

Min. Value

0.0

Default

0.5

Max. Value

0.5

Unit

rad

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All