32D0:0A Emf observer: Commutation angle adjustment

This object configures the commutation angle adjustment.

Description

Value

Index

Motor: 0x32D0 (Ch A)/ 0x36D0 (Ch B)

Subindex

0x0A

Datatype

REAL32

Min. Value

0.0

Default

5.0

Max. Value

200.0

Unit

rad/s

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All